IESNA:LM-63-2002
[TEST]P953121
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]51374
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
8013.4 7523.5 7098.5 6595.7 6092.8 5781.3 5671 5687.3 5781.3 5901.4
6462.6 8204.8 11033.9 13869.4 16737.3 18933.7 20873.8 22398.6 23959.1 24961.6
25036.2 23793.7 18242.7 15893.8 13223.8 8986.7 5567.2 4399.3 2955.6 1557.3
778.6 590.5 376.3 220.6 87.6 0 0
8013.4 7591.7 7166.7 6667 6157.7 5843 5726.2 5716.5 5797.6 5907.9
6339.4 7851.2 10569.9 13755.8 16507 18794.2 20808.9 22551.1 24011 25169.3
25428.8 24403.6 19040.8 16296.1 13752.6 9560.9 5927.3 4564.7 3056.1 1635.1
908.4 713.7 486.6 317.9 207.6 48.7 0
8013.4 7581.9 7182.9 6709.2 6212.8 5904.6 5774.9 5748.9 5800.8 5901.4
6183.6 7293.2 9622.6 12662.5 15611.6 18239.4 20620.8 22658.2 24442.5 25928.4
26473.5 26022.5 24325.7 19125.1 16039.8 11835.2 7426.2 5346.6 3889.9 2274.3
1531.3 1265.3 1106.3 921.4 632.6 110.3 0
8013.4 7627.3 7244.5 6832.5 6388 6057.1 5911.1 5852.7 5872.2 5950
6089.5 6667 8211.3 10709.4 13681.2 16649.7 19572.9 22366.2 24864.3 26671.4
27767.9 27917.2 27106.1 25698.1 23394.6 19436.6 15871.1 12185.6 8169.1 3782.9
1920.6 1265.3 957.1 632.6 249.8 0 0
8013.4 7643.6 7322.4 6975.2 6615.1 6339.4 6173.9 6109 6099.3 6160.9
6264.7 6478.9 7166.7 8714.2 11098.7 13927.8 17091 20351.5 23589.3 26311.3
28293.5 29364.1 29406.3 28624.4 27563.6 26113.4 24085.7 20591.6 15319.6 9252.7
3951.6 1375.6 574.2 321.2 126.5 9.7 0
8013.4 7708.5 7423 7182.9 6923.3 6715.7 6602.1 6550.2 6543.7 6592.4
6686.5 6822.8 7108.3 7744.1 9038.6 11037.1 13652 16636.8 19757.8 22852.8
25798.7 28293.5 30184.9 30947.4 31022 30986.3 31025.2 30149.3 26106.9 18557.4
10349.3 3484.4 885.7 327.7 81.1 6.5 0
8013.4 7773.3 7556 7400.2 7277 7195.9 7179.6 7208.8 7267.2 7345.1
7461.9 7624.1 7835 8185.4 8769.3 9768.6 11322.6 13411.9 15767.3 18297.8
21049 23894.3 26664.9 29169.5 31382.1 33195.7 35093.6 36988.2 36952.6 31148.5
19342.5 8191.9 2134.7 603.4 181.7 13 0
8013.4 7860.9 7731.2 7656.5 7646.8 7692.2 7786.3 7948.5 8104.3 8292.4
8545.5 8801.8 9058.1 9405.2 9859.4 10563.4 11653.5 13184.8 14978.9 17097.5
19511.2 21925 24439.3 26833.6 29922.2 33101.6 36962.3 40592.7 42416 40235.8
31722.7 17301.8 4847 1031.7 220.6 16.2 0
8013.4 7958.3 7912.8 7958.3 8052.3 8208.1 8406 8639.6 8860.2 9106.7
9376 9648.5 9937.3 10320.1 10823 11552.9 12565.2 13976.4 15731.6 17765.8
20221.7 22836.6 25750 28919.7 32355.4 36173.9 40203.3 43995.9 45949 44005.7
34636.1 15958.7 3390.3 879.2 181.7 16.2 0
8013.4 7955 7942 8000.4 8114 8295.7 8522.8 8743.4 8999.7 9236.5
9502.5 9762.1 10060.6 10417.4 10933.3 11676.2 12711.2 14125.7 15916.5 18112.9
20604.5 23336.2 26314.5 29620.4 33143.7 37020.7 41063.1 44677.2 46289.6 43493.1
32650.6 13288.6 2579.2 684.5 136.3 13 0
8013.4 8019.9 8071.8 8250.2 8467.6 8762.8 9119.7 9476.6 9830.2 10187.1
10534.2 10907.3 11306.4 11844.9 12630.1 13635.8 14868.6 16438.9 18320.6 20429.3
22680.9 25016.8 27540.8 29925.4 32112.1 33964.6 35398.5 35836.5 34240.3 29266.8
18778 5512.1 1002.5 308.2 77.9 26 0
8013.4 8049.1 8146.4 8341.1 8620.1 8970.5 9356.6 9762.1 10161.1 10524.5
10878.1 11222 11588.6 12036.3 12571.7 13298.4 14265.2 15442.9 16763.3 18129.1
19511.2 20903 22252.6 23320 23878 23884.5 23375.2 22220.2 19845.4 16484.3
10696.5 3591.4 801.3 262.8 100.6 38.9 0
8013.4 8055.6 8175.6 8370.3 8659 8986.7 9333.8 9668 9950.3 10164.4
10287.7 10365.5 10391.5 10430.4 10508.3 10634.8 10972.2 11689.2 12597.6 13486.5
14067.3 14333.3 14281.4 13557.9 11968.2 9865.9 7533.3 4937.8 2874.4 1550.8
830.5 366.6 152.5 61.6 22.7 3.2 0
8013.4 8075.1 8146.4 8282.7 8383.3 8438.4 8444.9 8315.1 8078.3 7672.8
7101.8 6388 5576.9 4759.4 3971 3234.6 2576 2131.5 1975.8 1956.3
1975.8 1962.8 1764.9 1398.3 999.2 668.3 444.5 337.4 279 227.1
175.2 110.3 45.4 19.5 6.5 0 0
8013.4 8078.3 8062.1 7951.8 7714.9 7354.8 6864.9 6157.7 5233.1 4159.2
3156.7 2335.9 1742.2 1427.5 1313.9 1291.2 1275 1255.5 1223.1 1187.4
1132.3 1012.2 833.8 648.9 499.6 395.8 314.7 246.6 191.4 142.7
94.1 45.4 19.5 6.5 0 0 0
8013.4 8032.9 7860.9 7445.7 6819.5 6005.2 4895.6 3679 2640.9 1917.4
1534.6 1369.1 1268.5 1184.2 1109.5 1047.9 1015.5 979.8 947.3 914.9
863 772.1 655.3 532.1 418.5 334.2 269.3 207.6 155.7 107.1
55.2 26 9.7 0 0 0 0
8013.4 7974.5 7578.7 6884.4 5917.6 4717.2 3335.1 2280.7 1703.3 1505.4
1408 1317.2 1203.6 1067.4 927.9 811.1 723.5 684.5 710.5 749.4
749.4 704 622.9 519.1 408.8 324.4 253.1 197.9 146 97.3
61.6 26 9.7 0 0 0 0
8013.4 7951.8 7364.6 6378.3 5061.1 3503.8 2287.2 1696.8 1541 1456.7
1369.1 1245.8 1099.8 944.1 794.9 668.3 564.5 512.6 489.9 483.4
486.6 486.6 473.7 431.5 379.6 324.4 272.5 217.4 175.2 139.5
103.8 61.6 13 0 0 0 0
8013.4 7942 7189.4 6021.4 4457.7 2858.2 1878.4 1599.4 1511.8 1430.7
1320.4 1177.7 1022 863 726.7 613.2 541.8 502.9 476.9 454.2
431.5 412 395.8 376.3 350.4 314.7 269.3 227.1 194.7 159
116.8 71.4 13 0 0 0 0
8013.4 7903.1 7030.4 5700.2 3987.2 2439.7 1709.7 1570.2 1495.6 1401.5
1281.5 1148.5 1005.7 850 713.7 613.2 551.5 519.1 496.4 476.9
451 431.5 408.8 386.1 356.9 308.2 246.6 210.9 175.2 139.5
97.3 45.4 6.5 0 0 0 0
8013.4 7899.9 6981.7 5580.2 3795.8 2284 1657.8 1557.3 1489.1 1388.6
1265.3 1142 1009 863 723.5 616.4 558 525.6 499.6 480.2
460.7 438 412 382.8 340.7 275.8 201.1 168.7 136.3 100.6
64.9 22.7 0 0 0 0 0
8013.4 7906.4 6952.5 5531.5 3714.7 2235.3 1657.8 1554 1482.6 1385.3
1258.8 1135.5 1009 859.7 720.2 613.2 558 525.6 502.9 483.4
463.9 438 412 382.8 337.4 266 194.7 165.5 129.8 97.3
58.4 19.5 0 0 0 0 0
